IESNA:LM-63-2002
[TEST]P1055664
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2503-402-4)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]7/25/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - NEO-RAY
[LUMCAT]S123R3DRP-S775D840-X4F0-XX-UDD-F-W
[LUMINAIRE]DEFINE 3, WHITE 3-INCH REGRESSED DIRECT RECESSED HOUSING WITH FROSTED LENS
[MORE]CORE LIGHT ENGINE
[LAMP]4000K CCT, 80 CRI LEDS
[DRIVER]ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 80
[_SEARCH_COLORTEMP] 4000K
[_SEARCH_APPLICATION] Indoor, Architectural, Amusement, Corridor, Recreation, Decorative, Hotel, Hospitality, Office
[_SEARCH_MOUNTING] Ceiling, Recessed
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]2368
TILT=NONE
1 -1 1 37 5 1 1 0.229167 3.895833 0
1 1 26.4
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 22.5 45 67.5 90
1350.2 1339.1 1333 1323.9 1309.8 1290.6 1269.4 1245.2 1216.9 1186.6
1153.3 1116.9 1077.5 1037.1 994.7 951.3 906.9 859.4 811.9 764.5
715 666.5 619 569.6 517.1 469.6 419.1 367.6 316.1 265.6
214.1 167.6 123.2 80.8 43.4 15.1 0
1350.2 1356.2 1349.2 1336.1 1313.8 1283.5 1251.2 1214.9 1174.5 1132.1
1083.6 1035.1 984.6 931.1 876.6 821 764.5 707.9 651.4 593.8
538.3 483.7 430.2 377.7 327.2 279.7 232.3 192.9 162.6 134.3
107 82.8 61.6 42.4 26.3 11.1 0
1350.2 1343.1 1330 1300.7 1265.4 1222.9 1175.5 1119.9 1061.4 997.7
932.1 865.5 796.8 731.1 666.5 603.9 544.3 486.8 433.2 382.7
335.3 295.9 266.6 237.3 210.1 185.8 162.6 141.4 121.2 102
84.8 67.7 52.5 37.4 24.2 11.1 0
1350.2 1344.1 1317.9 1281.5 1235.1 1178.5 1117.9 1049.2 971.5 891.7
816 741.2 668.5 600.9 539.3 480.7 426.2 374.7 334.3 306
279.7 254.5 227.2 206 183.8 164.6 145.4 127.2 110.1 94.9
78.8 63.6 49.5 35.3 22.2 10.1 0
1350.2 1348.2 1327 1284.5 1231 1171.4 1102.8 1026 943.2 862.4
782.6 703.9 632.2 565.5 504.9 448.4 396.9 352.4 323.2 295.9
269.6 247.4 222.2 200 180.8 161.6 143.4 126.2 109.1 92.9
77.8 62.6 48.5 35.3 23.2 11.1 0
